Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to SMB Plug Right Angle Cable 72 Inch Length Using RG188 Coax

Product ID: PE3592-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$79.39
25-49$75.42
50-99$71.45
100-249$68.28
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 506
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm
Length72 inches

Description

SMB Plug to SMB Plug Right Angle Cable 72 Inch Length Using RG188 Coax

The PE3592-72 is a SMB plug to plug cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It solves short RF routing needs where one right-angle SMB interface helps reduce cable bend stress in compact electronic assemblies. Brass connector bodies, gold-plated beryllium copper contacts, and PTFE cable construction support reliable electrical performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMB cable connection on one end and right angle SMB cable connection on the other. Our SMB to right angle SMB cable assemblies have a plug gender on end 1 and plug on end 2. This SMB to SMB cable is a plug to plug coax assembly, PE3592-72, can also be known as a SMB male to right angle SMB male cable assembly and will be shipped same-day as it is purchased.

SMB male to SMB male cable assembly PE3592-72 is built with RG188 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with SMB to right angle SMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMB plug to SMB right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3592-72 can also be used in the other direction and will be right angle SMB plug to SMB plug cable assembly if the opposite connectivity is required.

SMB male to SMB right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug to SMB plug right angle cable 72 inch length using RG188 coax.

Frequently Asked Questions

What is the PE3592-72 SMB cable assembly used for?

The PE3592-72 is an SMB plug to SMB plug cable assembly used for in-series RF interconnects in compact electronic systems. It features 50 Ohm impedance, RG188A/U flexible coax, one right-angle SMB plug, and DC to 3 GHz operation. Engineers use it to link SMB-equipped modules, instruments, and subassemblies where routing space is limited. Its mixed right-angle and straight connector layout helps reduce cable stress while maintaining a matched RF path.

When would I choose a right-angle SMB cable instead of a straight SMB cable?

A right-angle SMB cable like the PE3592-72 is useful when cable exit clearance is limited near panels, modules, or enclosures. It combines a right-angle connector on one end with a straight connector on the other for flexible routing. This layout helps reduce sharp cable bends in compact electronics and bench setups using SMB interfaces. Engineers often choose it when straight connectors would crowd nearby components or increase mechanical strain at the port.

Is the PE3592-72 compatible with standard 50 Ohm SMB interfaces?

The PE3592-72 is designed for standard 50 Ohm SMB interfaces using SMB plug connectors on both cable ends. It uses standard polarity, standard connection methods, and an in-series SMB to SMB configuration for direct mating. That makes it suitable for equipment and assemblies already built around 50 Ohm SMB ports. Users should still confirm mating gender and mechanical fit at the device interface before final installation.

Why is RG188A/U coax used in the PE3592-72 cable assembly?

The PE3592-72 uses RG188A/U coax because it provides a flexible 50 Ohm cable structure for SMB interconnect applications. Its PTFE dielectric and PTFE jacket support stable construction for routing in electronic systems and bench environments. This cable choice fits short jumper and internal connection needs where manageable cable handling is important. Combined with the SMB plug interfaces, it supports practical RF links from DC to 3 GHz.