Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to SMB Plug Right Angle Cable 12 Inch Length Using RG400 Coax, RoHS

Product ID: PE34481LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$101.99
25-49$96.89
50-99$91.79
100-249$87.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 344
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length12 inches

Description

SMB Plug to SMB Plug Right Angle Cable 12 Inch Length Using RG400 Coax, RoHS

The PE34481LF-12 is an SMB plug to SMB plug right angle cable designed for RG400/U coax, offering 50 Ohm impedance. It supports RF system integration where right angle SMB terminations help manage cable routing in compact electronic assemblies. Brass connector bodies and an FEP jacket support durable cable construction for flexible 50 Ohm interconnect paths.

Pasternack RF coax cable assembly is built with SMB cable connection on one end and right angle SMB cable connection on the other. Our SMB to right angle SMB cable assemblies have a plug gender on end 1 and plug on end 2. This SMB to SMB cable is a plug to plug coax assembly, PE34481LF-12, can also be known as a SMB male to right angle SMB male cable assembly and will be shipped same-day as it is purchased.

SMB male to SMB male cable assembly PE34481LF-12 is built with RG400 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with SMB to right angle SMB cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMB plug to SMB right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34481LF-12 can also be used in the other direction and will be right angle SMB plug to SMB plug cable assembly if the opposite connectivity is required.

SMB male to SMB right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug to SMB plug right angle cable 12 inch length using RG400 coax, RoHS.

Frequently Asked Questions

What is the PE34481LF-12 RF cable assembly?

The PE34481LF-12 is an SMB plug to SMB plug right angle cable assembly built for 50 Ohm RF interconnect applications. It uses RG400/U flexible coax, right angle connectors on both ends, brass connector bodies, and an FEP jacket. Engineers use this cable when equipment has SMB interfaces and routing space is limited near ports or panels. Its in-series SMB configuration supports straightforward integration in prototypes, installed systems, and general electronic assemblies requiring flexible coax connections.

When would I use a dual right angle SMB cable?

A dual right angle SMB cable like PE34481LF-12 is used when straight cable exits would create clearance or bend-management problems. The right angle connector orientation on both ends helps route RG400/U coax through compact assemblies while maintaining 50 Ohm connectivity. This is useful behind instrument panels, inside enclosures, and between closely spaced RF modules using SMB ports. Engineers often choose this style to reduce cable crowding and simplify installation in dense electronic systems.

What applications suit an SMB plug to SMB plug RG400/U cable assembly?

The PE34481LF-12 suits RF and electronic system integration that requires an SMB plug to SMB plug cable using 50 Ohm coax. Its RG400/U cable and right angle SMB connectors support compact routing paths where flexible cable management matters. Typical uses include prototype builds, internal equipment interconnects, and bench assemblies with standard SMB interfaces. The assembly is especially useful where installers need a direct in-series SMB connection without excess cable protrusion from the equipment face.

Why choose RG400/U coax for an SMB cable assembly?

RG400/U is chosen for cable assemblies like PE34481LF-12 when engineers need a flexible 50 Ohm coax for RF interconnect routing. In this assembly, the RG400/U cable works with SMB plug connectors and an FEP jacket to support practical installation. That combination fits system layouts where cable paths must turn quickly around chassis features or nearby components. It is a common choice for general RF integration, prototype wiring, and equipment-level interconnects using SMB interfaces.