Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug Right Angle to SSMC Plug Cable Using RG316 Coax

Product ID: PE3W04746

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Plug Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchSSMC Plug Connector Crimp/Solder Attachment for LMR-100A, RG188, RG174, PE-C100-LSZH, PE-B100, LMR-100A-FR, RG316Data Icon
PE4052RG316/UPE45368KitBOM Datasheet

SMB Plug Right Angle to SSMC Plug Cable Using RG316 Coax

PE3W04746 is a SMB plug right angle to SSMC plug cable using RG316 coax. This Pasternack SMB plug right angle to SSMC plug cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm SSMC for connector 2. SMB right angle to SSMC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB right angle to plug SSMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04746 SMB plug right angle to SSMC plug cable assembly is constructed with RG316 coax.