Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug to MC-Card Plug Right Angle Cable Using LMR-100 Coax , LF Solder

Product ID: PE3W15204LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MC-Card
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Plug Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchLow Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC JacketMC-Card Plug Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
PE4046LMR-100A-PVCPE44308KitBOM Datasheet

SMB Plug to MC-Card Plug Right Angle Cable Using LMR-100 Coax, LF Solder

PE3W15204LF is a SMB plug to MC-Card plug right angle cable using LMR-100A coax. This Pasternack SMB plug to MC-Card plug right angle cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm MC-Card for connector 2. SMB to MC-Card right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB to plug MC-Card right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15204LF SMB plug to MC-Card plug right angle cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.