Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug to SMA Male Right Angle Cable Assemblies

Pasternack Enterprises SMB plug to SMA male right angle cable assembly product line contains 6 standard and custom designs which use Flexible cable. SMB plug to SMA male right angle assemblies are fabricated using 1 unique coaxial cable part number and 1 different SMB connector. Our SMB plug to SMA male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMB plug to SMA male right angle cable assemblies are manufactured with 1 different connector and cable combination. You may select the SMB plug to SMA male right angle cable assemblies that have any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and total RF testing and phase matching is available.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships SMB plug to SMA male right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Excellent customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant