To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMC Jack to 1.0/2.3 Jack Bulkhead Cable Using LMR-100 Coax

Product ID: PE3W07133

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4094LMR-100A-PVCPE44254KitBOM Datasheet

SMC Jack to 1.0/2.3 Jack Bulkhead Cable Using LMR-100 Coax

PE3W07133 is a SMC jack to 1.0/2.3 jack bulkhead cable using LMR-100A coax. This Pasternack SMC jack to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our jack SMC to jack 1.0/2.3 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07133 SMC jack to 1.0/2.3 jack bulkhead cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.