In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMC Jack to BNC Female Cable Using RG316-DS Coax

Product ID: PE3C3074

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50

Description

SMC Jack to BNC Female Cable Using RG316-DS Coax

PE3C3074 is a SMC jack to BNC female cable using RG316-DS coax. This Pasternack SMC jack to BNC female cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm BNC for connector 2.

Our jack SMC to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3074 SMC jack to BNC female cable assembly is constructed with RG316-DS coax.