Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC to BNC Cable Assemblies

Pasternack Enterprises SMC to BNC cable assembly product line has 98 standard and custom assemblies using flexible coax cable. SMC to BNC assemblies are manufactured from 7 unique coax cable types and 3 unique SMC connectors. Our SMC to BNC cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMC to BNC cable assemblies are manufactured with 14 different cable and connector combinations. Customers can choose the SMC to BNC cable assemblies that have any combination of the following characteristics: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Our production facility certified to ISO 9001:2015 builds and ships SMC to BNC cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Excellent technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 129 Results
Jump to
of 7
GO