Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Jack Bulkhead to BNC Male Cable Using RG58 Coax , LF Solder

Product ID: PE3888LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMC Jack Bulkhead Connector Crimp/Solder Attachment For RG58BNC Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inchData Icon
PE44095RG58C/UPE4016KitBOM Datasheet

SMC Jack Bulkhead to BNC Male Cable Using RG58 Coax, LF Solder

PE3888LF is a SMC jack bulkhead to BNC male cable using RG58 coax. This Pasternack SMC jack bulkhead to BNC male cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm BNC for connector 2.

Our jack SMC bulkhead to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3888LF SMC jack bulkhead to BNC male cable assembly is constructed with RG58 coax.