Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMC Jack to 75 Ohm BNC Female Cable Using 75 Ohm RG59 Coax

Product ID: PE3C3081
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75

Description

75 Ohm SMC Jack to 75 Ohm BNC Female Cable Using 75 Ohm RG59 Coax

PE3C3081 is a SMC jack to BNC female cable using RG59 coax. This Pasternack SMC jack to BNC female cable assembly uses a 75 Ohm SMC for connector 1 and a 75 Ohm BNC for connector 2.

Our jack SMC to female BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C3081 SMC jack to BNC female cable assembly is constructed with RG59 coax.