Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMC Jack to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax

Product ID: PE3W00743
Product discontinued.
Replaced with PE3C5602.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4254RG179B/UPE44326

75 Ohm SMC Jack to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax

PE3W00743 is a SMC jack to F female bulkhead cable using RG179 coax. This Pasternack SMC jack to F female bulkhead cable assembly uses a 75 Ohm SMC for connector 1 and a 75 Ohm F for connector 2.

Our jack SMC to female F bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W00743 SMC jack to F female bulkhead cable assembly is constructed with RG179 coax.