Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMC Jack to SMC Plug Right Angle Cable Using RG316-DS Coax with HeatShrink

Product ID: PE3W05971/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45156RG316-DSPE44876KitBOM Datasheet

SMC Jack to SMC Plug Right Angle Cable Using RG316-DS Coax with HeatShrink

PE3W05971/HS is a SMC jack to SMC plug right angle cable using RG316-DS coax. This Pasternack SMC jack to SMC plug right angle cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm SMC for connector 2. SMC to SMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack SMC to plug SMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05971/HS SMC jack to SMC plug right angle cable assembly is constructed with RG316-DS coax.