Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Jack Bulkhead to TNC Male Cable Using RG400 Coax

Product ID: PE3W12206

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMC Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400TNC Male Connector Crimp/Crimp Attachment for RG55, RG142, RG223, RG400Data Icon
PE44047RG400/UPE4047KitBOM Datasheet

SMC Jack Bulkhead to TNC Male Cable Using RG400 Coax

PE3W12206 is a SMC jack bulkhead to TNC male cable using RG400 coax. This Pasternack SMC jack bulkhead to TNC male cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm TNC for connector 2.

Our jack SMC bulkhead to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12206 SMC jack bulkhead to TNC male cable assembly is constructed with RG400 coax.