Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC to TNC Cable Assemblies

Pasternack Enterprises SMC to TNC cable assembly product group contains 6 standard and custom products using flexible coaxial cable. SMC to TNC assemblies are assembled from 1 unique coax cable type and 1 unique SMC connector. Our SMC to TNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMC to TNC cable assemblies are built with 1 unique connector and cable combination. Customers can choose the SMC to TNC cable assemblies that have any combination of the following characteristics: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships SMC to TNC cable assemblies the same day from the deepest, broadest inventory of RF and microwave components in stock. Excellent technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).