In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMC Plug to TNC Male Cable Using LMR-100 Coax

Product ID: PE3W08961
Product discontinued.
Replaced with PE3C7370.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4045LMR-100A-PVCTC-100-TMKitBOM Datasheet

SMC Plug to TNC Male Cable Using LMR-100 Coax

PE3W08961 is a SMC plug to TNC male cable using LMR-100A coax. This Pasternack SMC plug to TNC male cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm TNC for connector 2.

Our plug SMC to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08961 SMC plug to TNC male cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.