In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm SMC Plug to 75 Ohm TNC Female Bulkhead Cable Using 75 Ohm RG59 Coax

Product ID: PE3W05716

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4658RG59B/UPE44175KitBOM Datasheet

75 Ohm SMC Plug to 75 Ohm TNC Female Bulkhead Cable Using 75 Ohm RG59 Coax

PE3W05716 is a SMC plug to TNC female bulkhead cable using RG59 coax. This Pasternack SMC plug to TNC female bulkhead cable assembly uses a 75 Ohm SMC for connector 1 and a 75 Ohm TNC for connector 2.

Our plug SMC to female TNC bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W05716 SMC plug to TNC female bulkhead cable assembly is constructed with RG59 coax.