Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to SMC Jack Cable Using RG316 Coax

Product ID: PE3W08093
Product discontinued.
Replaced with PE3C7362.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316SMC Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
TC-100-TMRG316/UPE4094KitBOM Datasheet

TNC Male to SMC Jack Cable Using RG316 Coax

PE3W08093 is a TNC male to SMC jack cable using RG316 coax. This Pasternack TNC male to SMC jack cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SMC for connector 2.

Our male TNC to jack SMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08093 TNC male to SMC jack cable assembly is constructed with RG316 coax.