Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug to SMC Jack Cable Assemblies

Pasternack Enterprises SMC plug to SMC jack cable assembly product line contains 168 standard and custom configurations that use Flexible coaxial cable. SMC plug to SMC jack assemblies are manufactured from 12 different coax cable part numbers and 4 unique SMC connectors. Our SMC plug to SMC jack cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMC plug to SMC jack cable assemblies are built with 24 unique connector and cable combinations. You may select the SMC plug to SMC jack cable assemblies with any combination of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships SMC plug to SMC jack cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant