In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMC Plug to SMC Jack Bulkhead Cable Using RG174 Coax, RoHS

Product ID: PE33580LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50

Description

SMC Plug to SMC Jack Bulkhead Cable Using RG174 Coax, RoHS

PE33580LF is a SMC plug to SMC jack bulkhead cable using RG174 coax. This Pasternack SMC plug to SMC jack bulkhead cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm SMC for connector 2.

Our plug SMC to jack SMC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE33580LF SMC plug to SMC jack bulkhead cable assembly is constructed with RG174 coax and the maximum VSWR is 1.4:1.