Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Jack to SMC Plug Right Angle Cable Assemblies

Pasternack Enterprises SMC jack to SMC plug right angle cable assembly product line offers 168 custom and standard assemblies that use Flexible cable. SMC jack to SMC plug right angle assemblies are manufactured with 12 unique coax cable part numbers and 4 different SMC connectors. Our SMC jack to SMC plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMC jack to SMC plug right angle cable assemblies are available with 24 unique connector and cable combinations. You can select the SMC jack to SMC plug right angle cable assemblies that have any combination of the following configurations: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, Bulkhead, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching is available.


Our production facility certified to ISO 9001:2015 builds and ships SMC jack to SMC plug right angle cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers available. Exceptional customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant