Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug to 10-32 Male Right Angle Cable Using RG196 Coax

Product ID: PE3W00597

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG196A/U
RF Cable TypeRG196
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMC Plug Connector Crimp/Solder Attachment for RG178, RG19610-32 Male Right Angle Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE4074RG196A/UPE44356KitBOM Datasheet

SMC Plug to 10-32 Male Right Angle Cable Using RG1

PE3W00597 is a SMC plug to 10-32 male right angle cable using RG196 coax. This Pasternack SMC plug to 10-32 male right angle cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm 10-32 for connector 2. SMC to 10-32 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC to male 10-32 right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00597 SMC plug to 10-32 male right angle cable assembly is constructed with RG196 coax.