In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMC Plug Right Angle to BNC Male Cable Using RG316 Coax with HeatShrink

Product ID: PE3C3410/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

SMC Plug Right Angle to BNC Male Cable Using RG316 Coax with HeatShrink

PE3C3410/HS is a SMC plug right angle to BNC male cable using RG316 coax. This Pasternack SMC plug right angle to BNC male cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm BNC for connector 2. SMC right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC right angle to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3410/HS SMC plug right angle to BNC male cable assembly is constructed with RG316 coax and the maximum VSWR is 1.4:1.