SMC Plug to D-Sub Plug Cable Using LMR-100 Coax
Product ID:
PE3W01821
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMC |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | D-Sub |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | LMR-100A-PVC |
| RF Cable Type | LMR-100A |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4045 | LMR-100A-PVC | PE4809 | KitBOM Datasheet |
|---|
SMC Plug to D-Sub Plug Cable Using LMR-100 Coax
PE3W01821 is a SMC plug to D-Sub plug cable using LMR-100A coax. This Pasternack SMC plug to D-Sub plug cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm D-Sub for connector 2.
Our plug SMC to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01821 SMC plug to D-Sub plug cable assembly is constructed with LMR-100A coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table