Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug to MCX Plug Right Angle Cable Using RG188 Coax

Product ID: PE3W08330

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4045RG188A/UPE4553KitBOM Datasheet

SMC Plug to MCX Plug Right Angle Cable Using RG188 Coax

PE3W08330 is a SMC plug to MCX plug right angle cable using RG188 coax. This Pasternack SMC plug to MCX plug right angle cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm MCX for connector 2. SMC to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08330 SMC plug to MCX plug right angle cable assembly is constructed with RG188 coax.