Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug Right Angle to SMC Jack Cable Assemblies

Pasternack Enterprises SMC plug right angle to SMC jack cable assembly product line contains 168 custom and standard designs which use Flexible cable. SMC plug right angle to SMC jack assemblies are manufactured using 12 unique coaxial cable part numbers and 4 different SMC connectors. Our SMC plug right angle to SMC jack cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMC plug right angle to SMC jack cable assemblies are available with 24 unique cable and connector combinations. You may select the SMC plug right angle to SMC jack cable assemblies with any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 builds and ships SMC plug right angle to SMC jack cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Exceptional customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant