Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug Right Angle to SMB Plug Cable Using RG174 Coax , LF Solder

Product ID: PE3W08236LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4051RG174A/UPE4046KitBOM Datasheet

SMC Plug Right Angle to SMB Plug Cable Using RG174 Coax, LF Solder

PE3W08236LF is a SMC plug right angle to SMB plug cable using RG174 coax. This Pasternack SMC plug right angle to SMB plug cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm SMB for connector 2. SMC right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC right angle to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08236LF SMC plug right angle to SMB plug cable assembly is constructed with RG174 coax.