In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMC Plug to SMB Plug Cable Using RG316-DS Coax

Product ID: PE36303/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45155RG316-DSPE44792

SMC Plug to SMB Plug Cable Using RG316-DS Coax

PE36303/HS is a to SMB plug cable using RG316-DS coax. This Pasternack to SMB plug cable assembly uses a for connector 1 and a 50 Ohm SMB for connector 2.

Our to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE36303/HS to SMB plug cable assembly is constructed with RG316-DS coax.