SMC Plug to SMB Plug Cable Using RG316 Coax
Product ID:
PE3C2492/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMC |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMB |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316/U |
RF Cable Type | RG316 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4045 | RG316/U | PE4046 | KitBOM Datasheet |
---|
SMC Plug to SMB Plug Cable Using RG316 Coax with H
PE3C2492/HS is a SMC plug to SMB plug cable using RG316 coax. This Pasternack SMC plug to SMB plug cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm SMB for connector 2.
Our plug SMC to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2492/HS SMC plug to SMB plug cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.