Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug to SMC Jack Bulkhead Cable 12 Inch Length Using RG196 Coax

Product ID: PE33688LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$106.99
25-49$101.64
50-99$96.29
100-249$92.01
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 126
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG196A/U
RF Cable TypeRG196
RF Cable Impedance50 Ohm
Length12 inches

Description

SMC Plug to SMC Jack Bulkhead Cable 12 Inch Length Using RG196 Coax

The PE33688LF-12 is an SMC plug to SMC jack bulkhead cable designed for RG196A/U coax, offering 50 Ohm impedance in an in-series configuration. It supports RF and electronic system integration where a bulkhead jack provides a secure panel transition between internal and external coax runs. Brass connector bodies, gold-plated contacts, and PTFE and Teflon dielectrics support reliable signal transfer in flexible cable assemblies.

Pasternack RF coax cable assembly is built with SMC cable connection on one end and SMC bulkhead cable connection on the other. Our SMC to SMC cable assemblies have a plug gender on end 1 and jack on end 2. This SMC to SMC cable is a plug to jack coax assembly, PE33688LF-12, can also be known as a SMC male to SMC female cable assembly and will be shipped same-day as it is purchased.

SMC male to SMC female cable assembly PE33688LF-12 is built with RG196 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with SMC to SMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMC plug to SMC jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33688LF-12 can also be used in the other direction and will be SMC jack bulkhead to SMC plug cable assembly if the opposite connectivity is required.

SMC male to SMC female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMC plug to SMC jack bulkhead cable 12 inch length using RG196 coax.

Frequently Asked Questions

What is the PE33688LF-12 RF cable assembly used for?

The PE33688LF-12 is an SMC plug to SMC jack bulkhead cable assembly used for 50 Ohm RF interconnects in electronic equipment. It uses RG196A/U flexible coax with PTFE cable dielectric, straight SMC interfaces, and standard polarity on both connector ends. Engineers use it when a panel or enclosure needs a bulkhead-mounted SMC jack for internal-to-external cable routing. This configuration helps maintain organized coax transitions in instruments, embedded systems, and other compact RF assemblies.

When would I use an SMC jack bulkhead cable instead of a standard cable assembly?

You would use the PE33688LF-12 when your design requires one cable end to mount through a panel or enclosure wall. Its SMC jack bulkhead interface provides a fixed pass-through point, while the SMC plug end connects to a mating cable or device. This is useful in packaged RF systems that separate internal circuitry from external access points. It supports cleaner cable management and more secure mechanical integration than a non-bulkhead cable in many enclosure designs.

Is PE33688LF-12 compatible with standard 50 Ohm SMC interfaces?

Yes, the PE33688LF-12 is built for standard 50 Ohm SMC interfaces on both ends of the cable assembly. It has an SMC plug on one side and an SMC jack bulkhead on the other side, both with standard polarity. That makes it suitable for equipment and cables that already use standard SMC mating interfaces in 50 Ohm systems. Engineers typically select it for in-series SMC connectivity where flexible RG196A/U coax is also required.

Why choose RG196A/U coax for an SMC cable assembly?

The PE33688LF-12 uses RG196A/U coax because it provides a flexible 50 Ohm cable option for SMC interconnect applications. Its PTFE cable dielectric and PTFE jacket align with designs that need stable materials in compact routed assemblies. Engineers often choose this construction when cable movement, bend routing, or enclosure packaging makes a flexible coax preferable. It is a practical fit for RF integration tasks that need SMC connectivity and manageable cable handling.