Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug Right Angle to SMC Plug Right Angle Cable Using PE-SR405AL Coax

Product ID: PE3W10633

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMC Plug Right Angle Connector Clamp/Solder Attachment For PE-SR405AL, PE-SR405FL, RG405086 Semi-rigid Coax Cable with Tinned Aluminum Outer ConductorSMC Plug Right Angle Connector Clamp/Solder Attachment For PE-SR405AL, PE-SR405FL, RG405Data Icon
PE4359PE-SR405ALPE4359KitBOM Datasheet

SMC Plug Right Angle to SMC Plug Right Angle Cable Using PE-SR405AL Coax

PE3W10633 is a SMC plug right angle to SMC plug right angle cable using PE-SR405AL coax. This Pasternack SMC plug right angle to SMC plug right angle cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm SMC for connector 2. SMC right angle to SMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC right angle to plug SMC right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W10633 SMC plug right angle to SMC plug right angle cable assembly is constructed with PE-SR405AL coax.