Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug to 10-32 Male Cable Using RG196 Coax with HeatShrink

Product ID: PE38852/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG196A/U
RF Cable TypeRG196
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMC Plug Connector Crimp/Solder Attachment for RG178, RG19610-32 Male Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE4074RG196A/UPE44352KitBOM Datasheet

SMC Plug to 10-32 Male Cable Using RG196 Coax with HeatShrink

PE38852/HS is a SMC plug to 10-32 male cable using RG196 coax. This Pasternack SMC plug to 10-32 male cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm 10-32 for connector 2.

Our plug SMC to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38852/HS SMC plug to 10-32 male cable assembly is constructed with RG196 coax.