Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug to SSMB Plug Cable Using RG316 Coax

Product ID: PE3W13646

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4045RG316/UPE4017KitBOM Datasheet

SMC Plug to SSMB Plug Cable Using RG316 Coax

PE3W13646 is a SMC plug to SSMB plug cable using RG316 coax. This Pasternack SMC plug to SSMB plug cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm SSMB for connector 2.

Our plug SMC to plug SSMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13646 SMC plug to SSMB plug cable assembly is constructed with RG316 coax.