Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMP Female Right Angle to Mini SMP Female Cable Using PE-SR405FL Coax with HeatShrink

Product ID: PE3C1123/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMP Female Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Formable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorMini SMP Female Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE44275PE-SR405FLPE44974KitBOM Datasheet

SMP Female Right Angle to Mini SMP Female Cable Using PE-SR405FL Coax with HeatShrink

PE3C1123/HS is a SMP female right angle to Mini SMP female cable using PE-SR405FL coax. This Pasternack SMP female right angle to Mini SMP female cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm Mini SMP for connector 2. SMP right angle to Mini SMP coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP right angle to female Mini SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C1123/HS SMP female right angle to Mini SMP female cable assembly is constructed with PE-SR405FL coax.