In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMP Female to MMCX Jack Cable Using RG178 Coax with HeatShrink, LF Solder

Product ID: PE3W03161LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44655RG178B/UPE4902KitBOM Datasheet

SMP Female to MMCX Jack Cable Using RG178 Coax with HeatShrink, LF Solder

PE3W03161LF/HS is a SMP female to MMCX jack cable using RG178 coax. This Pasternack SMP female to MMCX jack cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm MMCX for connector 2.

Our female SMP to jack MMCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03161LF/HS SMP female to MMCX jack cable assembly is constructed with RG178 coax.