SMP Female Right Angle to MCX Plug Right Angle Cable Using PE-SR405FLJ Coax , LF Solder in 12 Inch
Product ID:
PE3C0645LF-12
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
Quantity | Price |
1-24 | $83.99 |
25-49 | $79.79 |
50-99 | $75.59 |
100-249 | $72.23 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 507
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications. |
Connector 1 Series | SMP |
Connector 1 Gender | Female |
Connector 1 Polarity | Standard |
Connector Angle 1 | Right Angle |
Connector 1 Impedance | 50 Ohm |
Connector 2 Series | MCX |
Connector 2 Gender | Plug |
Connector 2 Polarity | Standard |
Connector Angle 2 | Right Angle |
Connector 2 Impedance | 50 Ohm |
Connector 1 Body Material | Beryllium Copper |
Connector 1 Body Plating | Gold |
RF Cable Part Number | PE-SR405FLJ |
RF Cable Type | PE-SR405FLJ |
RF Cable Impedance | 50 Ohm |
Length, Max | 12 inches |
Description
SMP Female Right Angle to MCX Plug Right Angle Cable Using PE-SR405FLJ Coax , LF Solder in 12 Inch
Radio frequency assembly SMP female right angle to MCX plug right angle cable using PE-SR405FLJ coax , LF solder in 12 inch from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The SMP female right angle to MCX plug right angle cable using PE-SR405FLJ coax , LF solder in 12 inch, SMP cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMP to MCX cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle SMP cable connection on one end and right angle MCX cable connection on the other. Our right angle SMP to right angle MCX cable assemblies have a female gender on end 1 and plug on end 2. This SMP to MCX cable is a female to plug coax assembly, PE3C0645LF-12, can also be known as a right angle SMP jack to right angle MCX male cable assembly and will be shipped same-day as it is purchased.
SMP jack to MCX male cable assembly PE3C0645LF-12 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable SMP cable assembly is manufactured with right angle SMP to right angle MCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency SMP right angle female to MCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C0645LF-12 can also be used in the other direction and will be right angle MCX plug to right angle SMP female cable assembly if the opposite connectivity is required.
SMP right angle jack to MCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMP to MCX cable assembly for quick shipment worldwide. Variations of SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMP female right angle to MCX plug right angle cable using PE-SR405FLJ coax , LF solder in 12 inch.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.