To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMP Female Right Angle to SMA Female 2 Hole Flange Cable Using PE-SR405FLJ Coax

Product ID: PE3W10124

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 22 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44275PE-SR405FLJPE4197KitBOM Datasheet

SMP Female Right Angle to SMA Female 2 Hole Flange Cable Using PE-SR405FLJ Coax

PE3W10124 is a SMP female right angle to SMA female 2 hole flange cable using PE-SR405FLJ coax. This Pasternack SMP female right angle to SMA female 2 hole flange cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm SMA for connector 2. SMP right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP right angle to female SMA 2 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W10124 SMP female right angle to SMA female 2 hole flange cable assembly is constructed with PE-SR405FLJ coax.