Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMP Female to SMA Male Right Angle Cable Using PE-047SR Coax with HeatShrink, LF Solder

Product ID: PE3W05127LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45277PE-047SRPE45282KitBOM Datasheet

SMP Female to SMA Male Right Angle Cable Using PE-047SR Coax with HeatShrink, LF Solder

PE3W05127LF/HS is a SMP female to SMA male right angle cable using PE-047SR coax. This Pasternack SMP female to SMA male right angle cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm SMA for connector 2. SMP to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP to male SMA right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W05127LF/HS SMP female to SMA male right angle cable assembly is constructed with PE-047SR coax.