Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Female to SMP Female Cable Using PE-P086HF Coax , LF Solder

Product ID: PE3W14830LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086HF
RF Cable TypePE-P086HF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMP Female Connector Solder Attachment for .086 MicroporousFlexible PE-P086HF Coax Cable Double Shielded with Blue FEP JacketSMP Female Connector Solder Attachment for .086 MicroporousData Icon
PE44917PE-P086HFPE44917KitBOM Datasheet

SMP Female to SMP Female Cable Using PE-P086HF Coax, LF Solder

PE3W14830LF is a SMP female to SMP female cable using PE-P086HF coax. This Pasternack SMP female to SMP female cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm SMP for connector 2.

Our female SMP to female SMP cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14830LF SMP female to SMP female cable assembly is constructed with PE-P086HF coax.