Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Push-On SMP Male 2 Hole Flange to 2.92mm Male Cable Using PE-SR405FLJ Coax

Product ID: PE3W09136

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 12 Hole Flange
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45127PE-SR405FLJPE44796KitBOM Datasheet

Push-On SMP Male 2 Hole Flange to 2.92mm Male Cable Using PE-SR405FLJ Coax

PE3W09136 is a SMP male 2 hole flange to 2.92mm male cable using PE-SR405FLJ coax. This Pasternack SMP male 2 hole flange to 2.92mm male cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our male SMP 2 hole flange to male 2.92mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W09136 SMP male 2 hole flange to 2.92mm male cable assembly is constructed with PE-SR405FLJ coax.