SMP Male Limited Detent Connector Solder Attachment 2 Hole Flange Mount for RG405, PE-SR405FL, PE-SR405FLJ
Product ID:
PE45127
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | 2 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | RG405 |
Interface Type 2 | PE-SR405FL |
Interface Type 3 | PE-SR405FLJ |
Description
SMP Male Limited Detent Connector Solder Attachment 2 Hole Flange Mount for RG405, PE-SR405FL, PE-SR405FLJ
PE45127 SMP male 2 hole flange coaxial limited detent connector has an interface type of RG405, PE-SR405FL, PE-SR405FLJ and a 50 Ohm impedance. Pasternack SMP male 2 hole flange connector uses shield/contact solder/solder as an attachment method. Our male SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack SMP male 2 hole flange coaxial limited detent connector has a teflon dielectric type and a VSWR of 1.3. The Pasternack SMP coaxial connector has a brass body with gold plating. Our PE45127 SMP connector uses brass contact. This SMP male 2 hole flange coaxial limited detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.