PE51759 SMP male PCB limited detent connector has an interface type of SMP male which is compatible with surface mount cables and has an impedance of 50 Ohms. Pasternack's SMP male connector uses solder as an attachment method. Our male SMP PCB connector provides a maximum frequency of 18 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMP male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack SMP male PCB limited detent connector has a PTFE dielectric type. Pasternack's SMP PCB connector has a brass body with gold over nickel over copper plating. Our PE51759 SMP connector uses a gold over nickel over copper-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This SMP connector has a gold over nickel over copper inner contact plating. Our SMP male connector has a length of 0.19 inches, a width of 0.21 inches, and a weight of 0.2 lbs.
This Pasternack commercial grade male SMP connector will ship the same business day as purchased. Our SMP male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.