Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Limited Detent SMP Male Bulkhead to MMCX Jack Cable Using PE-SR405AL Coax

Product ID: PE3W11749

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44483PE-SR405ALPE44458KitBOM Datasheet

Limited Detent SMP Male Bulkhead to MMCX Jack Cable Using PE-SR405AL Coax

PE3W11749 is a SMP male bulkhead to MMCX jack cable using PE-SR405AL coax. This Pasternack SMP male bulkhead to MMCX jack cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm MMCX for connector 2.

Our male SMP bulkhead to jack MMCX cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11749 SMP male bulkhead to MMCX jack cable assembly is constructed with PE-SR405AL coax.