In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMP Male Bulkhead Mount Limited Detent Connector Solder Attachment for RG405, PE-SR405FL, PE-SR405FLJ

Product ID: PE45126
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1RG405
Interface Type 2PE-SR405FL
Interface Type 3PE-SR405FLJ

Description