PE44944 SMP male PCB smooth bore cm connector has an interface type of SMP male which is compatible with surface mount cables and has an impedance of 50 Ohms. Pasternack’s SMP male connector uses solder as an attachment method. Our male SMP PCB connector provides a maximum frequency of 18 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMP male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack SMP male PCB smooth bore cm connector has a PAI dielectric type and a VSWR of 1.15:1. Pasternack’s SMP PCB connector has a beryllium copper body with gold plating. Our PE44944 SMP connector uses a gold-plated beryllium copper contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 6 mOhms and 2 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
Our high-quality PE44944 features a MIL-G-45204 body plating specification. This push-on male SMP PCB RF connector has a maximum insertion loss of 0.13 dB. This SMP connector has a gold inner contact plating. The Pasternack SMP male connector has a dielectric withstanding voltage of 500 Vrms. This PCB RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our SMP male connector has a length of 0.24 inches, a width of 0.22 inches, and a weight of 0.002 lbs.
This Pasternack male SMP connector will ship the same business day as purchased. Our SMP male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.