SMP Male Limited Detent Connector Solder Attachment .092 inch End Launch PCB
Product ID:
PE44942
Pricing
| Quantity | Price |
| 1-24 | $52.89 |
| 25-49 | $50.25 |
| 50-99 | $47.60 |
| 100-249 | $45.49 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMP |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Interface Type 1 | .092 inch End Launch |
Description
SMP Male Limited Detent Connector Solder Attachment .092 inch End Launch PCB
PE44942 SMP male pcb limited detent connector has an interface type of .092 inch end launch and a 50 Ohm impedance. Pasternack SMP male connector uses shield/contact solder as an attachment method.
The Pasternack SMP male pcb limited detent connector has a PTFE dielectric type. The Pasternack SMP pcb connector has a beryllium copper body with gold plating. Our PE44942 SMP connector uses beryllium copper contact. This SMP male pcb limited detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP connector will ship the same day as purchased. Our SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table