SMP Male Smooth Bore Connector Solder Attachment 2 Hole Flange Mount Pin Terminal, .282 inch Hole Spacing
Product ID:
PE44938
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMP |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 2 Hole Flange |
| Interface Type 1 | Pin |
Description
SMP Male Smooth Bore Connector Solder Attachment 2 Hole Flange Mount Pin Terminal, .282 inch Hole Spacing
PE44938 SMP male 2 hole flange terminal smooth bore connector has an interface type of pin and a 50 Ohm impedance. Pasternack SMP male 2 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack SMP male 2 hole flange terminal smooth bore connector has a PTFE dielectric type. The Pasternack SMP terminal connector has a passivated stainless steel body. Our PE44938 SMP connector uses beryllium copper contact. This SMP male 2 hole flange terminal smooth bore RF connector is RoHS and REACH compliant.
This Pasternack male SMP 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table