SMP Male Full Detent Connector Solder Attachment Thread-In Mount Pin Terminal .065 inch Pin Length Pre-Tinned
Product ID:
PE44963
Pricing
| Quantity | Price |
| 1-24 | $20.59 |
| 25-49 | $19.56 |
| 50-99 | $18.53 |
| 100-249 | $17.71 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 54

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMP |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Thread-In |
| Interface Type 1 | Pin |
Description
SMP Male Full Detent Connector Solder Attachment Thread-In Mount Pin Terminal .065 inch Pin Length Pre-Tinned
PE44963 SMP male thread-in terminal full detent connector has an interface type of pin and a 50 Ohm impedance. Pasternack SMP male thread-in connector uses shield/contact solder as an attachment method.
The Pasternack SMP male thread-in terminal full detent connector has a PTFE dielectric type. The Pasternack SMP terminal connector has a passivated stainless steel body. Our PE44963 SMP connector uses beryllium copper contact. This SMP male thread-in terminal full detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP thread-in connector will ship the same day as purchased. Our thread-in SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table