Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Male Full Detent Shroud 2 Hole Flange Mount 0.282 Inch Hole Spacing

Product ID: PE44907

Pricing

QuantityPrice
1-24$16.09
25-49$15.29
50-99$14.48
100-249$13.84
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 68
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Interface Type 1Hermetic Seal Pins

Description