SMP Male Smooth Bore Connector Solder Attachment Thru Hole PCB Catchers Mitt with 0.140 Pin Length
Product ID:
PE44910
Pricing
| Quantity | Price |
| 1-24 | $13.99 |
| 25-49 | $13.29 |
| 50-99 | $12.59 |
| 100-249 | $12.03 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 49

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMP |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Interface Type 1 | Thru Hole |
Description
SMP Male Smooth Bore Connector Solder Attachment Thru Hole PCB Catchers Mitt with 0.140 Pin Length
PE44910 SMP male pcb smooth bore connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SMP male connector uses shield/contact solder as an attachment method.
The Pasternack SMP male pcb smooth bore connector has a PTFE dielectric type. The Pasternack SMP pcb connector has a passivated stainless steel body. Our PE44910 SMP connector uses beryllium copper contact. This SMP male pcb smooth bore RF connector is RoHS and REACH compliant.
This Pasternack male SMP connector will ship the same day as purchased. Our SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table