Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Snap-On 4.3-10 Male to NEX10 Male Cable Using SPO-250 Coax

Product ID: PE3W15018

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NEX10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPO-250
RF Cable TypeSPO-250
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


4.3-10 Male Low PIM Snap-On Connector Solder Attachment for SPP-250-LLPL, SPF-250, SPO-250, 1/4 Superflexible, PE-1/4SFHCLow Loss SPO-250 Rated Corrugated Coax Cable with Black PE Jacket Superflexible Outdoor RatedNEX10 Male Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250Data Icon
TC-250-4310MS-LPSPO-250PE45668KitBOM Datasheet

Snap-On 4.3-10 Male to NEX10 Male Cable Using SPO-250 Coax

PE3W15018 is a 4.3-10 male to NEX10 male cable using SPO-250 coax. This Pasternack 4.3-10 male to NEX10 male cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm NEX10 for connector 2.

Our male 4.3-10 to male NEX10 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W15018 4.3-10 male to NEX10 male cable assembly is constructed with SPO-250 coax.